Link-Belt P3U223JHK54 Pillow Blocks Ball Bearings - P3U223JHK54
Part #:10436799
Catalog #:P3U223JHK54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 6.38 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.764 in | Overall Width (in): | 1.76 in |
| Overall Height (in): | 3.69 in | Foot Height (in): | 0.81 in |
| Bolt Size (in): | 1/2 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Base: | Semi-Solid | Seal Type: | Labryinth Seal |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Housing Construction: | One Piece | Slot Length (in): | 0.88 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0383 cps |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 5,810 lb | Radial Clearance: | C4 INCREASED |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 6850 rpm | Insert: | UG223JHLK5C4 |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Base Length (in): | 6.38 in | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Type: | Standard Duty | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 3,440 lb |
| End Cap: | Y2236N | Lube Fill Percent: | 0% FILL |
General Specifications
| UPC: | 662327943745 | Weight: | 3.46 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

