Link-Belt P3U227E3 Pillow Blocks Ball Bearings - P3U227E3
Part #:10430364
Catalog #:P3U227E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Overall Length (in): | 7.25 in |
| Length Through Bore (in): | 2.031 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 0.81 in | Base Width (in): | 2.00 in |
| Base to Center Height (in): | 2.13 in | Bore Diameter (in): | 1.6875 in |
| Overall Height (in): | 4.31 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Multi-Lip Contact Seal |
| Housing Construction: | One Piece | Housing Color: | Black |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 1.00 in | Housing Base: | Semi-Solid |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 7,370 lb | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 2.281 in | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 4,590 lb | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Vibration Frequency Roller Spin: | 0.0377 cps |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 600 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | Yes |
| Size Code: | 209 | End Cap: | Y2286N |
| Insert: | UG227E3L | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Base Length (in): | 7.25 in | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662327424640 | Weight: | 5.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

