Link-Belt P3U227JHK55 Pillow Blocks Ball Bearings - P3U227JHK55
Part #:10435313
Catalog #:P3U227JHK55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.031 in | Base Width (in): | 2.00 in |
| Bore Diameter (in): | 1.6875 in | Base to Center Height (in): | 2.13 in |
| Overall Width (in): | 2.03 in | Foot Height (in): | 0.81 in |
| Overall Height (in): | 4.31 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 7.25 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Seal Type: | Clearance Seal | Misalignment Type: | Static Only |
| Housing Color: | Black | Slot Length (in): | 1.00 in |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt |
| Bore Shape: | Straight | Cage Material: | Steel |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Base Length (in): | 7.25 in | Insert: | UG227JHLK5C5 |
| Max Operating Temperature (F): | 400 with suitable lubricant °F | Lube Fill Percent: | 0% FILL |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0377 cps |
| Size Code: | 209 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 204 with suitable lubricant °C | Shaft Locking Type: | Set Screw |
| Radial Clearance: | C5 INCREASED | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.281 in | End Cap Available: | Yes |
| Maximum Speed (RPM): | 5330 rpm | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap: | Y2286N |
| Static Load Rating (lb): | 4,590 lb | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699201819 | Weight: | 5.50 LB |
| HTC: | 84833080 |

