Link-Belt P3U227NC Pillow Blocks Ball Bearings - P3U227NC
Part #:10424469
Catalog #:P3U227NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.31 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 2.03 in | Overall Length (in): | 7.25 in |
| Bore Diameter (in): | 1.6875 in | Base to Center Height (in): | 2.13 in |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.031 in |
| Base Width (in): | 2.00 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Housing Base: | Semi-Solid | Slot Length (in): | 1.00 in |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Pillow Block | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Bore Shape: | Straight |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Base Length (in): | 7.25 in | Inner Ring Outside Diameter (in): | 2.281 in |
| Grease Fitting Thread Size: | 1/8 NPT | Centerline to Cap Face (in): | 1.75 |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| End Cap: | Y2286N | Dynamic Load Rating (lb): | 7,370 lb |
| Housing Material: | Cast Iron | Size Code: | 209 |
| End Cap Available: | Yes | Vibration Frequency Roller Spin: | 0.0377 cps |
| Insert: | UG227NL | Radial Clearance: | C3 STANDARD |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Maximum Speed (RPM): | 5330 rpm | Static Load Rating (lb): | 4,590 lb |
General Specifications
| UPC: | 662327121129 | Weight: | 5.33 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

