Link-Belt P3U228HC Pillow Blocks Ball Bearings - P3U228HC
Part #:10426040
Catalog #:P3U228HC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Base to Center Height (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 4.31 in |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.031 in |
| Overall Width (in): | 2.03 in | Overall Length (in): | 7.25 in |
| Bore Diameter (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Slot Length (in): | 1.00 in | Bore Shape: | Straight |
| Seal Type: | Labryinth Seal | Housing Color: | Black |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Size Code: | 209 | Centerline to Cap Face (in): | 1.75 |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.281 in | Insert: | UG228HL |
| Dynamic Load Rating (lb): | 7,370 lb | Base Length (in): | 7.25 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 5330 rpm |
| Vibration Frequency Roller Spin: | 0.0377 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 4,590 lb |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (F): | 225 °F | End Cap: | Y2286N |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap Available: | Yes |
General Specifications
| UPC: | 662327424718 | Weight: | 5.50 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 84833080 |

