Link-Belt P3U228NK426E Pillow Blocks Ball Bearings - P3U228NK426E
Part #:10417011
Catalog #:P3U228NK426E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Base to Center Height (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 2.03 in |
| Base Width (in): | 2.00 in | Length Through Bore (in): | 2.031 in |
| Bore Diameter (in): | 1.75 in | Overall Height (in): | 4.31 in |
| Foot Height (in): | 0.81 in | Bolt Spacing (in): | 5.69 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 1.00 in | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Base: | Semi-Solid |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | Yes |
| End Cap: | Y2286N | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.281 in | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Max Operating Temperature (F): | 225 °F |
| Lubricant: | CHEVRON SRI 2 HI-TEMP | Housing Coating: | Powder Coated |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Roller Spin: | 0.0377 cps |
| Static Load Rating (lb): | 4,590 lb | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Size Code: | 209 | Base Length (in): | 7.25 in |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Dynamic Load Rating (lb): | 7,370 lb | Cage Type: | Ball Riding Retainer |
| Insert: | UG228NLK426E | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 5330 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 793699179934 | Weight: | 5.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

