Link-Belt P3U231JN Pillow Blocks Ball Bearings - P3U231JN
Part #:10433787
Catalog #:P3U231JN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Base Width (in): | 2.13 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Length Through Bore (in): | 2.093 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing (in): | 6.19 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 0.94 in |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Housing Color: | Black | Bore Shape: | Straight |
| Cage Material: | Steel | Outer Ring Land Profile: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Housing Construction: | One Piece |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Dynamic Load Rating (lb): | 7,920 lb | Static Load Rating (lb): | 5,220 lb |
| Base Length (in): | 7.88 in | Housing Material: | Cast Iron |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 210 |
| End Cap: | Y2316N | Vibration Frequency Roller Spin: | 0.0445 cps |
| Insert: | UG231JNL | Inner Ring Outside Diameter (in): | 2.475 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 4800 rpm | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 STANDARD | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Max Operating Temperature (C): | 107 °C |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662327424831 | Weight: | 6.06 LB |
| HTC: | 84833080 |

