Link-Belt P3U231NC Pillow Blocks Ball Bearings - P3U231NC
Part #:10421544
Catalog #:P3U231NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.093 in | Overall Width (in): | 2.13 in |
| Base Width (in): | 2.13 in | Bore Diameter (in): | 1.9375 in |
| Overall Length (in): | 7.88 in | Base to Center Height (in): | 2.2500 in |
| Overall Height (in): | 4.56 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing (in): | 6.19 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Housing Base: | Semi-Solid |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Slot Length (in): | 0.94 in | Rolling Element: | Ball Bearing |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 5,220 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Centerline to Cap Face (in): | 1.78 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Base Length (in): | 7.88 in |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 210 |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0445 cps |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 2.475 in |
| Insert: | UG231NL | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,920 lb | End Cap: | Y2316N |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662327121211 | Weight: | 6.84 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 84833080 |

