Link-Belt P3U232HK5 Pillow Blocks Ball Bearings - P3U232HK5
Part #:10415512
Catalog #:P3U232HK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.31 in | Foot Height (in): | 1.00 in |
| Overall Length (in): | 8.88 in | Overall Width (in): | 2.31 in |
| Overall Height (in): | 5.00 in | Length Through Bore (in): | 2.250 in |
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.5000 in |
| Bore Diameter (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.406 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Bore Shape: | Straight | Slot Length (in): | 1.22 in |
| Rolling Element: | Ball Bearing | Seal Type: | Labryinth Seal |
| Housing Color: | Black | Housing Style: | Pillow Block |
| Housing Construction: | One Piece | Housing Base: | Semi-Solid |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Maximum Speed (RPM): | 4360 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Lube Fill Percent: | 0% FILL | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Static Load Rating (lb): | 6,570 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.749 in | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Dynamic Load Rating (lb): | 9,800 lb | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Size Code: | 211 | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | UG232HL |
| Base Length (in): | 8.88 in |
General Specifications
| UPC: | 662327690229 | Weight: | 8.07 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

