Link-Belt P3U232JH18W4 Pillow Blocks Ball Bearings - P3U232JH18W4
Part #:10418619
Catalog #:P3U232JH18W4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2 in | Overall Length (in): | 8.88 in |
| Base to Center Height (in): | 2.5000 in | Foot Height (in): | 1.00 in |
| Overall Height (in): | 5.00 in | Overall Width (in): | 2.31 in |
| Length Through Bore (in): | 2.250 in | Base Width (in): | 2.31 in |
| Bolt Size (in): | 5/8 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 1.22 in | Seal Type: | Labryinth Seal |
| Bore Shape: | Straight | Cage Material: | Steel |
| Housing Style: | Pillow Block | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | End Cap Available: | No |
| Maximum Speed (RPM): | 4360 rpm | Radial Clearance: | C4 INCREASED |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Type: | Standard Duty |
| Base Length (in): | 8.88 in | Max Operating Temperature (F): | 300 °F |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 150 °C |
| Vibration Frequency Roller Spin: | 0.0437 cps | Static Load Rating (lb): | 6,570 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Outside Diameter (in): | 2.749 in |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 9,800 lb |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Set Screw | Insert: | UG232JHL18WC4 |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Lubricant: | MOBIL MOBILITH SHC460 |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 211 |
General Specifications
| UPC: | 793699250350 | Weight: | 10.00 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

