Link-Belt P3U232NK81 Pillow Blocks Ball Bearings - P3U232NK81
Part #:10442879
Catalog #:P3U232NK81
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.31 in | Overall Height (in): | 5.00 in |
| Length Through Bore (in): | 2.250 in | Foot Height (in): | 1.00 in |
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.5000 in |
| Overall Length (in): | 8.88 in | Bore Diameter (in): | 2 in |
| Overall Width (in): | 2.31 in | Centerline to Outermost Bearing Face (in): | 1.406 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Housing Style: | Pillow Block |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.22 in | Bore Shape: | Straight |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Insert: | UG232NL | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Size Code: | 211 | Maximum Speed (RPM): | 4360 rpm |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 6,570 lb |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Base Length (in): | 8.88 in |
| Lube Fitting Type: | 90 DEG LUBE FITTING | Inner Ring Outside Diameter (in): | 2.749 in |
| Dynamic Load Rating (lb): | 9,800 lb | Lube Fill Percent: | 40% GREASE FILL |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699349481 | Weight: | 8.00 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

