Link-Belt P3U235HK5 Pillow Blocks Ball Bearings - P3U235HK5
Part #:10417013
Catalog #:P3U235HK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Length Through Bore (in): | 2.250 in |
| Overall Length (in): | 8.88 in | Base to Center Height (in): | 2.5000 in |
| Base Width (in): | 2.31 in | Overall Height (in): | 5.00 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 2.31 in |
| Foot Height (in): | 1.00 in | Bolt Spacing (in): | 6.94 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Slot Length (in): | 1.22 in |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Base: | Semi-Solid | Seal Type: | Labryinth Seal |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 8.88 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Insert: | UG235HLK5 |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 9,800 lb | Maximum Speed (RPM): | 4360 rpm |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Lube Fill Percent: | 0% FILL | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 6,570 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 211 | Vibration Frequency Roller Spin: | 0.0437 cps |
| Inner Ring Outside Diameter (in): | 2.749 in | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps |
General Specifications
| UPC: | 793699958102 | Weight: | 8.05 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

