Link-Belt P3U235NC Pillow Blocks Ball Bearings - P3U235NC
Part #:10409500
Catalog #:P3U235NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.00 in | Overall Width (in): | 2.31 in |
| Length Through Bore (in): | 2.250 in | Overall Length (in): | 8.88 in |
| Base Width (in): | 2.31 in | Base to Center Height (in): | 2.5000 in |
| Foot Height (in): | 1.00 in | Bolt Size (in): | 5/8 in |
| Bore Diameter (in): | 2.1875 in | Centerline to Outermost Bearing Face (in): | 1.406 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 1.22 in |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Style: | Pillow Block |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt |
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 6,570 lb | Size Code: | 211 |
| Housing Material: | Cast Iron | End Cap Available: | Yes |
| Max Operating Temperature (C): | 107 °C | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Dynamic Load Rating (lb): | 9,800 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 8.88 in |
| Inner Ring Outside Diameter (in): | 2.749 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Insert: | UG235NL |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0437 cps | End Cap: | Y2356 |
| Maximum Speed (RPM): | 4360 rpm | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662327424978 | Weight: | 8.80 LB |
| Packaged Length: | 9.56 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

