Link-Belt P3U235NZ38 Pillow Blocks Ball Bearings - P3U235NZ38
Part #:10436807
Catalog #:P3U235NZ38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.31 in | Bore Diameter (in): | 2.1875 in |
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.5000 in |
| Length Through Bore (in): | 2.250 in | Overall Height (in): | 5.00 in |
| Overall Width (in): | 2.31 in | Foot Height (in): | 1.00 in |
| Overall Length (in): | 8.88 in | Centerline to Outermost Bearing Face (in): | 1.406 in |
| Bolt Spacing (in): | 6.94 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Housing Color: | Silver | Housing Style: | Pillow Block |
| Rolling Element: | Ball Bearing | Slot Length (in): | 1.22 in |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 6,570 lb | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Radial Clearance: | C3 STANDARD |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | UG235NLK5 |
| Vibration Frequency Roller Spin: | 0.0437 cps | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Size Code: | 211 |
| Lube Fill Percent: | 0% FILL | Inner Ring Outside Diameter (in): | 2.749 in |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4360 rpm |
| Bearing Type: | Standard Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Max Operating Temperature (C): | 107 °C | Base Length (in): | 8.88 in |
| End Cap Available: | No | Housing Coating: | Nickel Plated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 9,800 lb |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps |
General Specifications
| UPC: | 793699933444 | Weight: | 7.89 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

