Link-Belt P3U239JH18W5 Pillow Blocks Ball Bearings - P3U239JH18W5
Part #:10426045
Catalog #:P3U239JH18W5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 2.50 in |
| Bore Diameter (in): | 2.4375 in | Overall Length (in): | 9.5 in |
| Overall Height (in): | 5.38 in | Bolt Size (in): | 5/8 in |
| Foot Height (in): | 1.13 in | Length Through Bore (in): | 2.50 in |
| Base to Center Height (in): | 2.6875 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.57 in |
Technical Specifications
| Seal Type: | Labryinth Seal | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 1.13 in | Cage Material: | Steel |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Static Load Rating (lb): | 8,080 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 150 °C | Size Code: | 212 |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0430 cps |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4000 rpm |
| Housing Material: | Cast Iron | Base Length (in): | 9.50 in |
| Dynamic Load Rating (lb): | 11,840 lb | Radial Clearance: | C5 INCREASED |
| Lubricant: | MOBIL MOBILITH SHC460 | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 300 °F |
| Housing Coating: | Powder Coated | Insert: | UG239JHL18WC5 |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Inner Ring Outside Diameter (in): | 3.012 in |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0068 cps | End Cap Available: | No |
General Specifications
| UPC: | 698210140410 | Weight: | 11.00 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

