Link-Belt P3U239JHK54 Pillow Blocks Ball Bearings - P3U239JHK54
Part #:10411994
Catalog #:P3U239JHK54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.50 in | Foot Height (in): | 1.13 in |
| Overall Length (in): | 9.5 in | Overall Height (in): | 5.38 in |
| Overall Width (in): | 2.50 in | Bore Diameter (in): | 2.4375 in |
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.6875 in |
| Base Width (in): | 2.38 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.57 in |
Technical Specifications
| Seal Type: | Labryinth Seal | Rolling Element: | Ball Bearing |
| Slot Length (in): | 1.13 in | Housing Color: | Black |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Cage Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Base: | Semi-Solid |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 4000 rpm | Max Operating Temperature (F): | 400 with suitable lubricant °F |
| End Cap Available: | No | Base Length (in): | 9.50 in |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Radial Clearance: | C4 INCREASED |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 212 | Static Load Rating (lb): | 8,080 lb |
| Lube Fill Percent: | 0% FILL | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 204 with suitable lubricant °C |
| Vibration Frequency Roller Spin: | 0.0430 cps | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 3.012 in | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 11,840 lb |
| Insert: | UG239JHLK5C4 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699243925 | Weight: | 11.00 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

