Link-Belt P3U239NC Pillow Blocks Ball Bearings - P3U239NC
Part #:10413992
Catalog #:P3U239NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Base Width (in): | 2.38 in |
| Base to Center Height (in): | 2.6875 in | Overall Length (in): | 9.5 in |
| Foot Height (in): | 1.13 in | Overall Width (in): | 2.50 in |
| Bolt Size (in): | 5/8 in | Overall Height (in): | 5.38 in |
| Length Through Bore (in): | 2.50 in | Bolt Spacing (in): | 7.50 in |
| Centerline to Outermost Bearing Face (in): | 1.57 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Type: | Pillow Block, Two Bolt |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Housing Base: | Semi-Solid |
| Slot Length (in): | 1.13 in | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 3.012 in |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | Size Code: | 212 |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0430 cps |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 11,840 lb |
| Static Load Rating (lb): | 8,080 lb | Insert: | UG239NL |
| End Cap Available: | Yes | Maximum Speed (RPM): | 4000 rpm |
| Shaft Locking Type: | Set Screw | Base Length (in): | 9.50 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | End Cap: | Y2396 |
| Centerline to Cap Face (in): | 2.11 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662327121365 | Weight: | 10.75 LB |
| Packaged Length: | 9.56 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

