Link-Belt P3U239NK5 Pillow Blocks Ball Bearings - P3U239NK5
Part #:10439923
Catalog #:P3U239NK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Height (in): | 5.38 in |
| Overall Length (in): | 9.5 in | Base Width (in): | 2.38 in |
| Bore Diameter (in): | 2.4375 in | Length Through Bore (in): | 2.50 in |
| Foot Height (in): | 1.13 in | Overall Width (in): | 2.50 in |
| Base to Center Height (in): | 2.6875 in | Centerline to Outermost Bearing Face (in): | 1.57 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Slot Length (in): | 1.13 in | Housing Color: | Black |
| Housing Construction: | One Piece | Housing Type: | Pillow Block, Two Bolt |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Static Load Rating (lb): | 8,080 lb |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0430 cps |
| Dynamic Load Rating (lb): | 11,840 lb | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Base Length (in): | 9.50 in |
| Shaft Locking Type: | Set Screw | Lube Fill Percent: | 0% FILL |
| Housing Coating: | Powder Coated | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Insert: | UG239NLK5 | Maximum Speed (RPM): | 4000 rpm |
| Size Code: | 212 | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 3.012 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 793699359145 | Weight: | 10.30 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

