Link-Belt P3U2E32NK75 Pillow Blocks Ball Bearings - P3U2E32NK75
Part #:10418623
Catalog #:P3U2E32NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.2500 in | Overall Height (in): | 4.56 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 2.13 in |
| Foot Height (in): | 0.88 in | Bore Diameter (in): | 2 in |
| Length Through Bore (in): | 2.093 in | Overall Length (in): | 7.88 in |
| Base Width (in): | 2.13 in | Bolt Spacing (in): | 6.19 in |
| Centerline to Outermost Bearing Face (in): | 1.266 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Housing Type: | Pillow Block, Two Bolt |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Silver |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 0.94 in |
| Misalignment Type: | Static Only | Housing Base: | Semi-Solid |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Speed (RPM): | 4800 rpm | Base Length (in): | 7.88 in |
| Radial Clearance: | C3 STANDARD | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap: | Y2316N | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 5,220 lb |
| Vibration Frequency Roller Spin: | 0.0445 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,920 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Size Code: | 210 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 2.475 in |
| Housing Coating: | Nickel Plated | Insert: | UG2E32NL |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662327120610 | Weight: | 6.00 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

