Link-Belt P3W215E Pillow Blocks Ball Bearings - P3W215E
Part #:10413999
Catalog #:P3W215E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.33 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.219 in | Base to Center Height (in): | 1.4375 in |
| Overall Width (in): | 1.33 in | Overall Height (in): | 2.88 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.56 in |
| Overall Length (in): | 5.38 in | Centerline to Outermost Bearing Face (in): | 0.922 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Slot Length (in): | 0.75 in | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Base: | Semi-Solid | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt |
| Locking Collar Outside Diameter (in): | 1.50 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 205 |
| Grease Fitting Thread Size: | 1/8 NPT | Locking Device Kit: | W2165S |
| Shaft Locking Type: | Eccentric | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 6800 rpm | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0387 cps |
| Insert: | WG215EL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap: | Y2166N | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 3,150 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Base Length (in): | 5.38 in | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699917833 | Weight: | 1.93 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

