Link-Belt P3W219EK13 Pillow Blocks Ball Bearings - P3W219EK13
Part #:10415520
Catalog #:P3W219EK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.69 in | Bore Diameter (in): | 1.1875 in |
| Length Through Bore (in): | 1.41 in | Overall Height (in): | 3.31 in |
| Base Width (in): | 1.63 in | Bolt Size (in): | 1/2 in |
| Base to Center Height (in): | 1.6875 in | Overall Length (in): | 6.31 in |
| Overall Width (in): | 1.63 in | Centerline to Outermost Bearing Face (in): | 1.05 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Pillow Block |
| Housing Construction: | One Piece | Slot Length (in): | 0.94 in |
| Housing Base: | Semi-Solid | Bore Shape: | Straight |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 1.69 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Insert: | WG219EL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 206 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Locking Device Kit: | W2195S |
| End Cap: | Y2196N | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0385 cps |
| Shaft Locking Type: | Eccentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Intermediate Duty | Dynamic Load Rating (lb): | 4,390 lb |
| Radial Clearance: | C3 STANDARD | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 2,530 lb | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 6.31 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 5600 rpm |
| Lube Fitting Type: | HOUSING PLUGGED | End Cap Available: | Yes |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Outside Diameter (in): | 1.587 in | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662327700164 | Weight: | 2.72 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

