Link-Belt P3WN214EK13 Pillow Blocks Ball Bearings - P3WN214EK13
Part #:10414000
Catalog #:P3WN214EK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.33 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 0.875 in | Overall Width (in): | 1.33 in |
| Overall Height (in): | 2.88 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.219 in | Foot Height (in): | 0.56 in |
| Base to Center Height (in): | 1.4375 in | Centerline to Outermost Bearing Face (in): | 0.922 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 0.75 in | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 1.50 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | End Cap: | Y2166N |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 205 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.313 in |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Locking Device Kit: | W2145S |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 9600 rpm |
| Vibration Frequency Roller Spin: | 0.0387 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Insert: | W214EL |
| Base Length (in): | 5.38 in | End Cap Available: | Yes |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 1,760 lb |
| Lube Fitting Type: | HOUSING PLUGGED | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 793699327281 | Weight: | 1.84 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

