Link-Belt P3Y210H Pillow Blocks Ball Bearings - P3Y210H
Part #:10433797
Catalog #:P3Y210H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.62 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.47 in | Base to Center Height (in): | 1.1875 in |
| Overall Height (in): | 2.34 in | Overall Width (in): | 1.47 in |
| Foot Height (in): | 0.5 in | Bore Diameter (in): | 0.625 in |
| Base Width (in): | 1.31 in | Centerline to Outermost Bearing Face (in): | 0.93 in |
| Bolt Spacing (in): | 3.5 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Style: | Pillow Block |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Slot Length (in): | 0.75 in | Housing Type: | Pillow Block, Two Bolt |
| Misalignment Type: | Static Only | Seal Type: | Labryinth Seal |
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Locking Collar Outside Diameter (in): | 1.11 in |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 0.941 in |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0293 cps |
| Radial Clearance: | C3 STANDARD | Size Code: | 203 |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
| Grease Fitting Thread Size: | 1/4-28 | Insert: | YG210HL |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Locking Device Kit: | W2105S | Static Load Rating (lb): | 1,110 lb |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Maximum Speed (RPM): | 12000 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,360 lb |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Base Length (in): | 4.62 in |
General Specifications
| UPC: | 662864385589 | Weight: | 1.18 LB |
| HTC: | 84833080 |

