Link-Belt PH3U232N Pillow Blocks Ball Bearings - PH3U232N
Part #:10436885
Catalog #:PH3U232N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.00 in | Foot Height (in): | 0.88 in |
| Base to Center Height (in): | 3.1250 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 5.63 in | Overall Length (in): | 11.38 in |
| Overall Width (in): | 3.00 in | Length Through Bore (in): | 2.250 in |
| Bore Diameter (in): | 2 in | Bolt Spacing (in): | 8.88 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.13 in | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt, High Base |
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Inner Ring Outside Diameter (in): | 2.749 in |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 6,570 lb |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 9,800 lb |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 211 | Bearing Type: | Standard Duty |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Insert: | UG232NL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 11.38 in |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4360 rpm | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662327113995 | Weight: | 12.91 LB |

