Link-Belt PH3U235NC Pillow Blocks Ball Bearings - PH3U235NC
Part #:10414087
Catalog #:PH3U235NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.63 in | Length Through Bore (in): | 2.250 in |
| Overall Width (in): | 3.00 in | Foot Height (in): | 0.88 in |
| Bore Diameter (in): | 2.1875 in | Overall Length (in): | 11.38 in |
| Bolt Size (in): | 5/8 in | Base Width (in): | 3.00 in |
| Base to Center Height (in): | 3.1250 in | Bolt Spacing (in): | 8.88 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Housing Style: | Pillow Block | Housing Color: | Black |
| Slot Length (in): | 1.13 in | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, High Base |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.749 in |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Type: | Standard Duty |
| Base Length (in): | 11.38 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Size Code: | 211 | Maximum Speed (RPM): | 4360 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0437 cps | Dynamic Load Rating (lb): | 9,800 lb |
| Static Load Rating (lb): | 6,570 lb | Max Operating Temperature (C): | 107 °C |
| Centerline to Cap Face (in): | 2.02 | Housing Material: | Cast Iron |
| Insert: | UG235NL |
General Specifications
| UPC: | 793699698350 | Weight: | 12.80 LB |

