Link-Belt PL3CL216MHFF Pillow Blocks Ball Bearings - PL3CL216MHFF
Part #:10443042
Catalog #:PL3CL216MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Length (in): | 5.38 in |
| Overall Width (in): | 1.44 in | Overall Height (in): | 2.75 in |
| Foot Height (in): | 0.44 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.438 in | Base Width (in): | 1.33 in |
| Bore Diameter (in): | 1 in | Bolt Spacing (in): | 4.13 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Housing Base: | Semi-Solid | Housing Style: | Pillow Block |
| Seal Type: | Flingers Only | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Color: | Black | Bore Shape: | Straight |
| Slot Length (in): | 0.75 in | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Locking Collar Outside Diameter (in): | 1.94 in | Cage Type: | Ball Riding Retainer |
| Lube Fill Percent: | 10% GREASE FILL | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 205 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 5.38 in |
| Maximum Speed (RPM): | 11400 rpm | End Cap: | CL2166 |
| Locking Device Kit: | CL2165S | Fixed vs. Expansion: | Fixed |
| Bearing Insert Finish: | Black Oxide | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Coating: | Powder Coated | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 3,150 lb |
| Static Load Rating (lb): | 1,760 lb | Vibration Frequency Roller Spin: | 0.0387 cps |
| Radial Clearance: | C3 STANDARD | Insert: | CLG216MHFFL |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662864874113 | Weight: | 1.76 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

