Link-Belt PL3CL219N Pillow Blocks Ball Bearings - PL3CL219N
Part #:10426151
Catalog #:PL3CL219N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.56 in | Overall Height (in): | 3.19 in |
| Base to Center Height (in): | 1.5625 in | Overall Length (in): | 6.31 in |
| Base Width (in): | 1.63 in | Overall Width (in): | 1.63 in |
| Bore Diameter (in): | 1.1875 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Base: | Semi-Solid | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Slot Length (in): | 0.94 in | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Locking Collar Outside Diameter (in): | 2.23 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.31 in |
| Inner Ring Outside Diameter (in): | 1.587 in | Dynamic Load Rating (lb): | 4,390 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Standard Duty | Locking Device Kit: | CL2195S |
| End Cap Available: | Yes | Maximum Speed (RPM): | 8000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Size Code: | 206 | Shaft Locking Type: | Concentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,530 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Insert: | CLG219NL | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 225 °F |
| End Cap: | CL2196 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662864874281 | Weight: | 2.80 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

