Link-Belt PL3CL222N Pillow Blocks Ball Bearings - PL3CL222N
Part #:10418760
Catalog #:PL3CL222N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.81 in | Overall Width (in): | 1.81 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.62 in |
| Base Width (in): | 1.75 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 1.375 in | Base to Center Height (in): | 1.8125 in |
| Foot Height (in): | 0.75 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Base: | Semi-Solid |
| Slot Length (in): | 0.88 in | Outer Ring Land Profile: | Standard |
| Locking Collar Outside Diameter (in): | 2.62 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 151-168 in/lbs | Locking Device Kit: | CL2235S |
| Vibration Frequency Roller Spin: | 0.0383 cps | Base Length (in): | 6.38 in |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 207 | Maximum Speed (RPM): | 6850 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (C): | 107 °C |
| End Cap: | CL2236 | Static Load Rating (lb): | 3,440 lb |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 5,810 lb |
| Insert: | CLG222NL | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662864874755 | Weight: | 3.60 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

