Link-Belt PL3S214E118F Pillow Blocks Ball Bearings - PL3S214E118F
Part #:10438340
Catalog #:PL3S214E118F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.44 in |
| Overall Length (in): | 5.38 in | Base Width (in): | 1.33 in |
| Overall Width (in): | 1.33 in | Overall Height (in): | 2.75 in |
| Bore Diameter (in): | 0.875 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.172 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Housing Color: | Black |
| Slot Length (in): | 0.75 in | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Viton Single Lip Contact Seal | Housing Style: | Pillow Block |
| Bore Shape: | Straight | Cage Material: | Steel |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 6800 rpm | Bearing Type: | Intermediate Duty |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Insert: | SG214E1LPA18F |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,760 lb | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Radial Clearance: | C5 INCREASED | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap: | Y2166N | Lubricant: | MOBIL VELOCITE #10 OIL |
| Base Length (in): | 5.38 in | Size Code: | 205 |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0387 cps |
General Specifications
| UPC: | 662864725446 | Weight: | 1.82 LB |
| HTC: | 84833080 |

