Link-Belt PL3S218E Pillow Blocks Ball Bearings - PL3S218E
Part #:10429121
Catalog #:PL3S218E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 1.5625 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 3.19 in | Overall Width (in): | 1.63 in |
| Base Width (in): | 1.63 in | Bore Diameter (in): | 1.125 in |
| Overall Length (in): | 6.31 in | Length Through Bore (in): | 1.35 in |
| Foot Height (in): | 0.56 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Color: | Black | Housing Base: | Semi-Solid |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Style: | Pillow Block | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Slot Length (in): | 0.94 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Static Load Rating (lb): | 2,530 lb | End Cap Available: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 206 |
| Base Length (in): | 6.31 in | Bearing Type: | Intermediate Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 4,390 lb | Max Operating Temperature (F): | 225 °F |
| Insert: | SG218ELPA | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| End Cap: | Y2196N | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 5600 rpm | Inner Ring Outside Diameter (in): | 1.587 in |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662327421342 | Weight: | 2.74 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

