Link-Belt PL3S221E Pillow Blocks Ball Bearings - PL3S221E
Part #:10409621
Catalog #:PL3S221E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.3125 in | Base Width (in): | 1.75 in |
| Overall Height (in): | 3.62 in | Overall Width (in): | 1.75 in |
| Overall Length (in): | 6.38 in | Foot Height (in): | 0.75 in |
| Base to Center Height (in): | 1.8125 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 1.563 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt, Low Base | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Slot Length (in): | 0.88 in |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,440 lb |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0383 cps |
| Base Length (in): | 6.38 in | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | C3 STANDARD | Insert: | SG221ELPA |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.847 in |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 207 | Dynamic Load Rating (lb): | 5,810 lb |
| End Cap: | Y2236N | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 662864715393 | Weight: | 3.50 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

