Link-Belt PL3S231E1 Pillow Blocks Ball Bearings - PL3S231E1
Part #:10433946
Catalog #:PL3S231E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.81 in | Overall Length (in): | 7.88 in |
| Bolt Size (in): | 5/8 in | Base Width (in): | 2.13 in |
| Length Through Bore (in): | 1.813 in | Bore Diameter (in): | 1.9375 in |
| Overall Height (in): | 4.50 in | Overall Width (in): | 2.13 in |
| Base to Center Height (in): | 2.1875 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing (in): | 6.19 in |
Technical Specifications
| Housing Color: | Black | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Seal Type: | Viton Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Slot Length (in): | 0.94 in | Cage Material: | Steel |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C5 INCREASED |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Static Load Rating (lb): | 5,220 lb |
| End Cap Available: | Yes | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.475 in | Maximum Speed (RPM): | 3600 rpm |
| Max Operating Temperature (F): | 400 °F | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Bearing Type: | Intermediate Duty |
| Size Code: | 210 | Lubricant: | ALMASOL 1250 HI-TEMP |
| Dynamic Load Rating (lb): | 7,920 lb | Insert: | SG231E1LPA |
| Max Operating Temperature (C): | 204 °C | Base Length (in): | 7.88 in |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap: | Y2316N | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0445 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662864715270 | Weight: | 6.00 LB |
| Packaged Length: | 5.13 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 9.00 IN | HTC: | 84833080 |

