Link-Belt PL3S232E Pillow Blocks Ball Bearings - PL3S232E
Part #:10408162
Catalog #:PL3S232E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.31 in | Overall Length (in): | 8.88 in |
| Base to Center Height (in): | 2.4375 in | Bolt Size (in): | 5/8 in |
| Length Through Bore (in): | 1.813 in | Overall Height (in): | 4.94 in |
| Bore Diameter (in): | 2 in | Overall Width (in): | 2.31 in |
| Foot Height (in): | 0.94 in | Bolt Spacing (in): | 6.91 in |
| Centerline to Outermost Bearing Face (in): | 1.287 in |
Technical Specifications
| Housing Color: | Black | Bore Shape: | Straight |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 1.22 in | Misalignment Type: | Static Only |
| Housing Base: | Semi-Solid | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Radial Clearance: | C3 STANDARD | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 6,570 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Dynamic Load Rating (lb): | 9,800 lb |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Type: | Intermediate Duty |
| Base Length (in): | 8.88 in | Inner Ring Outside Diameter (in): | 2.749 in |
| Insert: | SG232ELPA | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0437 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3200 rpm | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Coating: | Powder Coated | Size Code: | 211 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662864716192 | Weight: | 7.90 LB |
| Packaged Length: | 5.13 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 9.00 IN | HTC: | 84833080 |

