Link-Belt PL3U212JH18F Pillow Blocks Ball Bearings - PL3U212JH18F
Part #:10429124
Catalog #:PL3U212JH18F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.281 in |
| Overall Height (in): | 2.22 in | Base Width (in): | 1.44 in |
| Overall Width (in): | 1.44 in | Foot Height (in): | 0.44 in |
| Overall Length (in): | 5.13 in | Bolt Size (in): | 3/8 in |
| Base to Center Height (in): | 1.250 in | Centerline to Outermost Bearing Face (in): | 0.75 in |
| Bolt Spacing (in): | 3.88 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Style: | Pillow Block |
| Bore Shape: | Straight | Housing Color: | Black |
| Housing Base: | Semi-Solid | Slot Length (in): | 0.75 in |
| Misalignment Type: | Static Only | Seal Type: | Labryinth Seal |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 10000 rpm |
| Dynamic Load Rating (lb): | 2,870 lb | Inner Ring Outside Diameter (in): | 1.121 in |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Size Code: | 204 |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Housing Material: | Cast Iron | Lubricant: | MOBIL VELOCITE #10 OIL |
| Insert: | UG212JHL18W | End Cap: | Y2126N |
| Vibration Frequency Roller Spin: | 0.0332 cps | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,480 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 5.13 in |
General Specifications
| UPC: | 793699702781 | Weight: | 1.60 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

