Link-Belt PL3U214H Pillow Blocks Ball Bearings - PL3U214H
Part #:10435438
Catalog #:PL3U214H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.44 in | Overall Height (in): | 2.75 in |
| Bore Diameter (in): | 0.875 in | Length Through Bore (in): | 1.359 in |
| Overall Width (in): | 1.36 in | Base Width (in): | 1.33 in |
| Overall Length (in): | 5.38 in | Base to Center Height (in): | 1.3125 in |
| Bolt Size (in): | 3/8 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Housing Construction: | One Piece | Slot Length (in): | 0.75 in |
| Outer Ring Land Profile: | Standard | Housing Base: | Semi-Solid |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Clearance Seal |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Color: | Black | Bore Shape: | Straight |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Shaft Locking Type: | Set Screw | Base Length (in): | 5.38 in |
| Vibration Frequency Roller Spin: | 0.0387 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 9600 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 3,150 lb |
| End Cap: | Y2166N | Bearing Type: | Standard Duty |
| Insert: | UG214HL | Static Load Rating (lb): | 1,760 lb |
| Size Code: | 205 | Inner Ring Outside Diameter (in): | 1.313 in |
| End Cap Available: | Yes | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662327118525 | Weight: | 2.00 LB |
| HTC: | 84833080 |

