Link-Belt PL3U220E3 Pillow Blocks Ball Bearings - PL3U220E3
Part #:10423166
Catalog #:PL3U220E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.75 in | Length Through Bore (in): | 1.764 in |
| Overall Width (in): | 1.76 in | Overall Length (in): | 6.38 in |
| Base to Center Height (in): | 1.8125 in | Overall Height (in): | 3.62 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Base Width (in): | 1.75 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Style: | Pillow Block | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Rolling Element: | Ball Bearing | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Slot Length (in): | 0.88 in |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Base: | Semi-Solid | Housing Construction: | One Piece |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 5,810 lb |
| Maximum Speed (RPM): | 700 rpm | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Base Length (in): | 6.38 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.847 in | Size Code: | 207 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap: | Y2236N |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 225 °F |
| Insert: | UG220E3L | Static Load Rating (lb): | 3,440 lb |
| Radial Clearance: | C3 STANDARD | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0383 cps |
General Specifications
| UPC: | 793699892826 | Weight: | 4.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

