Link-Belt PL3U2E32N Pillow Blocks Ball Bearings - PL3U2E32N
Part #:10443049
Catalog #:PL3U2E32N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Base to Center Height (in): | 2.1875 in |
| Overall Height (in): | 4.50 in | Base Width (in): | 2.13 in |
| Length Through Bore (in): | 2.093 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.81 in | Overall Width (in): | 2.13 in |
| Overall Length (in): | 7.88 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing (in): | 6.19 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Housing Style: | Pillow Block |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 0.94 in |
| Ability to Relubricate: | Yes | Size Code: | 210 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Dynamic Load Rating (lb): | 7,920 lb | Max Operating Temperature (F): | 225 °F |
| Base Length (in): | 7.88 in | End Cap Available: | Yes |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 5,220 lb |
| Maximum Speed (RPM): | 4800 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.475 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 STANDARD |
| End Cap: | Y2316N | Vibration Frequency Roller Spin: | 0.0445 cps |
| Insert: | UG2E32NL | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662327118495 | Weight: | 6.03 LB |
| HTC: | 84833080 |

