Link-Belt PL3U2M35N Pillow Blocks Ball Bearings - PL3U2M35N
Part #:10408164
Catalog #:PL3U2M35N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Overall Height (in): | 3.62 in |
| Length Through Bore (in): | 1.764 in | Base to Center Height (in): | 1.8125 in |
| Base Width (in): | 1.75 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 35 mm |
| Overall Width (in): | 1.76 in | Foot Height (in): | 0.75 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in | Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Slot Length (in): | 0.88 in | Misalignment Type: | Static Only |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Housing Base: | Semi-Solid |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Housing Color: | Black | Housing Construction: | One Piece |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Radial Clearance: | C3 STANDARD | Base Length (in): | 6.38 in |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 6850 rpm |
| End Cap: | Y2236N | End Cap Available: | Yes |
| Size Code: | 207 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Insert: | UG2M35NL | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662864689915 | Weight: | 3.40 LB |
| HTC: | 84833080 |

