Link-Belt PL3U2M55N Pillow Blocks Ball Bearings - PL3U2M55N
Part #:10411165
Catalog #:PL3U2M55N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M16 mm | Overall Width (in): | 2.31 in |
| Base to Center Height (in): | 2.4375 in | Overall Length (in): | 8.88 in |
| Base Width (in): | 2.31 in | Bolt Size (in): | 5/8 in |
| Bore Diameter (mm): | 55 mm | Length Through Bore (in): | 2.250 in |
| Foot Height (in): | 0.94 in | Overall Height (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in | Bolt Spacing (in): | 6.91 in |
Technical Specifications
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Pillow Block | Slot Length (in): | 1.22 in |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Cage Material: | Molded fiber glass reinforced nylon |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Size Code: | 211 | Static Load Rating (lb): | 6,570 lb |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4360 rpm | Insert: | UG2M55NL |
| Dynamic Load Rating (lb): | 9,800 lb | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Inner Ring Outside Diameter (in): | 2.749 in | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 8.88 in | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 793699947670 | Weight: | 9.20 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 84833080 |

