Link-Belt PL3W216E17C Pillow Blocks Ball Bearings - PL3W216E17C
Part #:10426153
Catalog #:PL3W216E17C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.75 in | Length Through Bore (in): | 1.219 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.44 in |
| Overall Width (in): | 1.33 in | Base to Center Height (in): | 1.3125 in |
| Base Width (in): | 1.33 in | Bore Diameter (in): | 1 in |
| Overall Length (in): | 5.38 in | Centerline to Outermost Bearing Face (in): | 0.922 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Slot Length (in): | 0.75 in | Seal Type: | Viton Single Lip Contact Seal |
| Housing Construction: | One Piece | Housing Base: | Semi-Solid |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Collar Outside Diameter (in): | 1.50 in | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 3,150 lb |
| Base Length (in): | 5.38 in | Shaft Locking Type: | Eccentric |
| Housing Material: | Cast Iron | Size Code: | 205 |
| Insert: | WG216EL17C | Radial Clearance: | C3 STANDARD |
| Locking Device Kit: | W2165S | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 225 °F |
| End Cap: | Y2166N | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 6800 rpm | Lubricant: | SHELL AEROSHELL 7 LOW TEMP |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699575699 | Weight: | 1.90 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

