Link-Belt PL3Y219JN Pillow Blocks Ball Bearings - PL3Y219JN
Part #:10441520
Catalog #:PL3Y219JN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.63 in | Overall Height (in): | 3.19 in |
| Foot Height (in): | 0.56 in | Bore Diameter (in): | 1.1875 in |
| Bolt Size (in): | 1/2 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.91 in | Overall Width (in): | 1.91 in |
| Overall Length (in): | 6.31 in | Centerline to Outermost Bearing Face (in): | 1.19 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Bore Shape: | Straight | Cage Material: | Steel |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 0.94 in | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Misalignment Type: | Static Only |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Locking Collar Outside Diameter (in): | 1.69 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap Available: | Yes |
| Base Length (in): | 6.31 in | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Cage Type: | Ball Riding Retainer |
| Insert: | YG219JNL | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,390 lb | Radial Clearance: | C3 STANDARD |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.587 in |
| Size Code: | 206 | End Cap: | Y2196N |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Eccentric |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Housing Coating: | Powder Coated | Locking Device Kit: | W2195S |
| Max Operating Temperature (C): | 107 °C | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 8000 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 698210182373 | Weight: | 3.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

