Link-Belt PL3Y222NK13 Pillow Blocks Ball Bearings - PL3Y222NK13
Part #:10414119
Catalog #:PL3Y222NK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.375 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 2.02 in | Length Through Bore (in): | 2.02 in |
| Foot Height (in): | 0.75 in | Base Width (in): | 1.75 in |
| Overall Height (in): | 3.62 in | Base to Center Height (in): | 1.8125 in |
| Overall Length (in): | 6.38 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Pillow Block | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Slot Length (in): | 0.88 in | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.14 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
| Vibration Frequency Roller Spin: | 0.0383 cps | Insert: | YG222NL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 6850 rpm |
| Base Length (in): | 6.38 in | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.847 in |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap Available: | Yes |
| Size Code: | 207 | Lube Fitting Type: | HOUSING PLUGGED |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap: | Y2236N |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Locking Device Kit: | W2225S |
| Radial Clearance: | C3 STANDARD | Shaft Locking Type: | Eccentric |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662327700126 | Weight: | 3.67 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

