Link-Belt PPCL215N Pillow Blocks Ball Bearings - PPCL215N
Part #:10440101
Catalog #:PPCL215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Length (in): | 7.75 in |
| Length Through Bore (in): | 7.87 in | Overall Width (in): | 7.87 in |
| Bore Diameter (in): | 0.9375 in | Base Width (in): | 4.25 in |
| Bolt Size (in): | 3/8 in | Base to Center Height (in): | 2.5000 in |
| Foot Height (in): | 0.88 in | Bolt Spacing Max (in): | 6.06 in |
| Bolt Spacing Min (in): | 6.44 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Four Bolt, Fan | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Housing Base: | Semi-Solid | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 0.62 in | Housing Construction: | One Piece |
| Setscrew Torque (in-lbs): | 65-72 in/lbs | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.94 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Roller Spin: | 0.0387 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.313 in |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 9600 rpm |
| Radial Clearance: | C3 STANDARD | Size Code: | 205 |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Locking Device Kit: | CL2165S | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 1,760 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bolt Spacing Width Direction (in): | 2.75 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Insert: | CLB215XNL (QTY 2) | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Base Length (in): | 7.75 in | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662864341981 | Weight: | 16.10 LB |
| HTC: | 84833080 |

