Link-Belt PPU219N Pillow Blocks Ball Bearings - PPU219N
Part #:10411212
Catalog #:PPU219N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 7.88 in |
| Base to Center Height (in): | 2.5 in | Length Through Bore (in): | 7.88 in |
| Overall Length (in): | 7.75 in | Foot Height (in): | 0.88 in |
| Bore Diameter (in): | 1.1875 in | Overall Height (in): | 4.27 in |
| Base Width (in): | 4.25 in | Bolt Spacing (in): | 6.25 in |
| Bolt Spacing Min (in): | 6.06 in | Bolt Spacing Max (in): | 6.44 in |
Technical Specifications
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Housing Type: | Pillow Block, Four Bolt, Fan | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 0.63 in | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Housing Color: | Black |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | C3 STANDARD | Base Length (in): | 7.75 in |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 4,390 lb |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 8000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | UB219XNL (QTY 2) | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bolt Spacing Width Direction (in): | 2.75 in |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 2,530 lb |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.587 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 662864341912 | Weight: | 16.20 LB |
| HTC: | 84833080 |

