Link-Belt PSS212E1 Pillow Blocks Ball Bearings - PSS212E1
Part #:10429175
Catalog #:PSS212E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.88 in | Bolt Size (in): | 3/8 in |
| Length Through Bore (in): | 1.125 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.00 in | Base Width (in): | 1.00 in |
| Overall Height (in): | 2.06 in | Overall Length (in): | 5.13 in |
| Overall Width (in): | 1.00 in | Centerline to Outermost Bearing Face (in): | 0.72 in |
| Bolt Spacing (in): | 3.00 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt, Stamped | Seal Type: | Viton Single Lip Contact Seal |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Base: | Semi-Solid | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Style: | Pillow Block |
| Rolling Element: | Ball Bearing | Cage Material: | Steel |
| Ability to Relubricate: | Yes | Radial Load Rating of Housing Assembly (lbf): | 350 lbs |
| Housing Top Width (in): | 0.92 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Base Length (in): | 4.13 in | Lubricant: | ALMASOL 1250 HI-TEMP |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | C5 INCREASED |
| Fixed vs. Expansion: | Fixed | Insert: | SG212E1LPAK33 |
| Housing Coating: | Zinc Plated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Stamped Steel | Max Operating Temperature (F): | 400 °F |
| Inner Ring Outside Diameter (in): | 1.121 in | Vibration Frequency Roller Spin: | 0.0332 cps |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Bearing Type: | Intermediate Duty |
| Size Code: | 204 | End Cap Available: | No |
| Maximum Speed (RPM): | 7500 rpm | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Max Operating Temperature (C): | 204 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 2,870 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Static Load Rating (lb): | 1,480 lb | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
General Specifications
| UPC: | 662864823463 | Weight: | 0.63 LB |

