Link-Belt PSS214E Pillow Blocks Ball Bearings - PSS214E
Part #:10415703
Catalog #:PSS214E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.13 in | Base to Center Height (in): | 1.3125 in |
| Overall Height (in): | 2.22 in | Bore Diameter (in): | 0.875 in |
| Bolt Size (in): | 3/8 in | Length Through Bore (in): | 1.172 in |
| Foot Height (in): | 0.75 in | Overall Length (in): | 4.5 in |
| Overall Width (in): | 1.17 in | Bolt Spacing Max (in): | 3.19 in |
| Centerline to Outermost Bearing Face (in): | 0.750 in | Bolt Spacing Min (in): | 3.56 in |
Technical Specifications
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Radial Load Rating of Housing Assembly (lbf): | 400 lbs |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Housing Top Width (in): | 1.06 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | SG214ELPAK33 |
| Dynamic Load Rating (lb): | 3,150 lb | Vibration Frequency Roller Spin: | 0.0387 cps |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.313 in | Cage Type: | Ball Riding Retainer |
| Housing Material: | Stamped Steel | Base Length (in): | 4.50 in |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Zinc Plated | Size Code: | 205 |
| Static Load Rating (lb): | 1,760 lb | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662864724678 | Weight: | 0.75 LB |

