Link-Belt PSS218E Pillow Blocks Ball Bearings - PSS218E
Part #:10437010
Catalog #:PSS218E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.35 in | Bolt Size (in): | 3/8 in |
| Base Width (in): | 1.25 in | Foot Height (in): | 0.88 in |
| Overall Height (in): | 2.63 in | Overall Width (in): | 1.35 in |
| Base to Center Height (in): | 1.3125 in | Overall Length (in): | 4.88 in |
| Bore Diameter (in): | 1.125 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 3.56 in |
| Bolt Spacing Max (in): | 3.94 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt, Stamped | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Radial Load Rating of Housing Assembly (lbf): | 600 lbs |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Housing Top Width (in): | 1.19 in | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 5600 rpm | Housing Material: | Stamped Steel |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | End Cap Available: | No |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Outside Diameter (in): | 1.587 in |
| Base Length (in): | 4.88 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Insert: | SG218ELPAK33 | Static Load Rating (lb): | 2,530 lb |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0385 cps |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Zinc Plated |
| Shaft Locking Type: | Set Screw | Bearing Type: | Intermediate Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 206 |
General Specifications
| UPC: | 662864883078 | Weight: | 1.14 LB |

