Link-Belt PSS220E Pillow Blocks Ball Bearings - PSS220E
Part #:10417207
Catalog #:PSS220E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.75 in | Base Width (in): | 1.25 in |
| Overall Width (in): | 1.56 in | Base to Center Height (in): | 1.5625 in |
| Length Through Bore (in): | 1.563 in | Foot Height (in): | 1 in |
| Overall Height (in): | 3.13 in | Bolt Spacing (in): | 4.19 in |
| Bolt Spacing Max (in): | 4.44 in | Bolt Spacing Min (in): | 3.94 in |
| Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Housing Top Width (in): | 1.19 in |
| Radial Load Rating of Housing Assembly (lbf): | 800 lbs | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C3 STANDARD | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 5.75 in |
| Dynamic Load Rating (lb): | 5,810 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Zinc Plated |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4800 rpm |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0383 cps |
| Size Code: | 207 | Insert: | SG220ELPA |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Material: | Stamped Steel | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662864724579 | Weight: | 1.65 LB |

