Link-Belt PSS2M25E Pillow Blocks Ball Bearings - PSS2M25E
Part #:10411214
Catalog #:PSS2M25E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.75 in | Overall Height (in): | 2.22 in |
| Base Width (in): | 1.13 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.172 in | Overall Width (in): | 1.17 in |
| Overall Length (in): | 4.5 in | Bore Diameter (mm): | 25 mm |
| Bolt Size (mm): | M10 mm | Bolt Size (in): | 3/8 in |
| Bolt Spacing Min (in): | 3.56 in | Centerline to Outermost Bearing Face (in): | 0.750 in |
| Bolt Spacing Max (in): | 3.19 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Stamped |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Radial Load Rating of Housing Assembly (lbf): | 400 lbs | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0387 cps |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Base Length (in): | 4.50 in |
| Dynamic Load Rating (lb): | 3,150 lb | Housing Coating: | Zinc Plated |
| Static Load Rating (lb): | 1,760 lb | Cage Type: | Ball Riding Retainer |
| Size Code: | 205 | Insert: | SG2M25ELPAK33 |
| Maximum Speed (RPM): | 6800 rpm | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.313 in |
| Shaft Locking Type: | Set Screw | Radial Clearance: | C3 STANDARD |
| Housing Material: | Stamped Steel | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662864724630 | Weight: | 0.75 LB |

