Link-Belt PSU223N Pillow Blocks Ball Bearings - PSU223N
Part #:10420168
Catalog #:PSU223N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 1.76 in |
| Base Width (in): | 1.63 in | Foot Height (in): | 0.31 in |
| Base to Center Height (in): | 1.875 in | Overall Height (in): | 3.75 in |
| Bore Diameter (in): | 1.4375 in | Length Through Bore (in): | 1.764 in |
| Overall Length (in): | 6.94 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 5.08 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Style: | Pillow Block | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Pillow Block, Two Bolt, Stamped | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Slot Length (in): | 0.77 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Radial Load Rating of Housing Assembly (lbf): | 1,300 lbs | End Cap Available: | No |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Housing Material: | Stamped Steel | Base Length (in): | 6.94 in |
| Insert: | UG223NL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Coating: | Zinc Plated |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 3,440 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0383 cps |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 6850 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662327119553 | Weight: | 2.36 LB |

